HG-JHS9-S-WT

LIFT ASSIST DAMPER HINGE WHITE (SIDE MOUNT) - HG-JHS9-S-WT

Product Description
  • Soft opening hinge, push latch sold separetely
  • Built in damper for soft opening
  • Sold as a set
  • For inset applications
  • 15 degrees opening angle
Product Specifications
Material
Stainless Steel
Finish
White
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
13.2
Height of Item (in)
0.5625
Width of Item (mm)
43
Width of Item (in)
1.75
Mounting Type
Side Panel Mount
Knuckles
1
Adjustable
N
Max. Opening Angle (?)
105
Max. Opening Angle (degree)
105
Dampening Direction
Opening
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
 
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST DAMPER HINGE WHITE (UNDER MOUNT) - HG-JHS9-U-WT

$26.40
LIFT ASSIST DAMPER HINGE BLACK (SIDE MOUNT) - HG-JHS9-S-BL

$25.30
LIFT ASSIST DAMPER HINGE BLACK (UNDER MOUNT) - HG-JHS9-U-BL

$26.40
LIFT ASSIST HINGE - HG-JH210

$844.90
SELF-OPEN DAMPER HINGE - HG-JHS11-4WT

$29.00