ITEM NO. | S-YT02L |
Weight | 118 g |
Dimensions | 144.5 mm |
Door Max. Torque (kgf-cm) | 40 |
Door Max. Torque (lb-in) | 34 |
Open/Lift Assist | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
144.5 mm | 118 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Bracket | 304 Stainless Steel | Plain |
Arm | Polyacetal |