S-YT02S

LID SUPPORT STAY FOR BACK PANEL MOUNTING - S-YT02S

Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
118
Length or Depth of Item when closed (mm)
120
Length or Depth of Item when closed (in)
4.75
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
36.5
Width of Item (in)
1.4375
Door Max. Torque (kg-cm)
40
Door Max. Torque (lbs-in)
34
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LID SUPPORT STAY FOR BACK PANEL MOUNTING - S-YT01S

$26.00
LID SUPPORT STAY R, (HEAVY DUTY) - S-YT02R

$29.00
LID SUPPORT STAY L, (HEAVY DUTY) - S-YT02L

$29.00
HEAVY SPRING LOADED LID STAY BACK PANEL MOUNT - S-AT01S

$39.50
HEAVY SPRING LOADED LID STAY BACK PANEL MOUNT - S-AT02S

$39.50