Product Description
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
- Mounting brackets (L-2-BT) available separately
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
213
Height of Item (in)
8.4375
Width of Item (mm)
14
Width of Item (in)
0.5625
Load Capacity (kg)
15
Max. Door Weight (kg)
33
Min. Door Weight (lbs)
15
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files