ITEM NO. | L-195-JC-B |
Weight | 102 g |
Dimensions | 46 × 27 × 249 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Arm | Stainless Steel | Plain |
Cover | Plastic (POM) | Plain |
Rivet | Aluminum Alloy | Plain |
Base Bracket | 304 Stainless Steel | Polished |
Shaft | Stainless Steel | Plain |
Arm Bracket | 304 Stainless Steel | Polished |
Top Shaft | Stainless Steel | Plain |