L-195-JC-ALID STAY

Description

• Holds lid or panels in fully opened position
• Lift up lid to release
• Can be installed individually or in pairs
• Non handed
• Load Capacity: 15 kg/each (33 lbs/each).

Specs
ITEM NO.L-195-JC-A
Weight 102 g
Dimensions 46 × 26.3 × 236 mm
Door Max. Height (inch)

13-25/32

Door Max. Height (mm)

350

Door Min. Height (inch)

9-27/32

Door Min. Height (mm)

250

Hold Open Angle (degree)

66

Overall Length (mm) Width (mm) Height (mm) Weight (g)
236 mm 48 mm

Components

Component Material Finish
Body 304 Stainless Steel Polished
Arm Stainless Steel Plain
Cover Plastic (POM) Plain
Rivet Aluminum Alloy Plain
Base Bracket 304 Stainless Steel Polished
Shaft Stainless Steel Plain
Arm Bracket 304 Stainless Steel Polished
Top Shaft Stainless Steel Plain
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads