Product Description
- Installation to LGB-3CM roller carriage for any applications.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
137
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
3
Width of Item (in)
0.125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5x16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files