Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
25.7
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
66
Width of Item (in)
2.625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 12
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files