Product Specifications
Material
SCS14 Stainless Steel
Finish
White
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
24.5
Length or Depth of Item when closed (in)
1
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
66
Width of Item (in)
2.625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 12
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files