MKRL-32-10-80B6LEVELING GLIDE

Specs
ITEM NO.MKRL-32-10-80B6
Weight 77 g
Dimensions 32 × 32 × 95.8 mm
Automatic Height Adjustment

No

Base Swivel (deg)

6

Overall Length (mm) Width (mm) Height (mm) Weight (g)
32 mm 32 mm 95.8 mm 77 g

Components

Component Material Finish
Bolt Steel Black Zinc Chromate
Cover Steel Black Zinc Chromate
Base Elastomer Black
CAD/BIM Files
https://sugatsuneamerica-embedded.partcommunity.com/3d-cad-models/?info=sugatsuneamerica/level_adjuster/mkrl.prj&hidePortlets=searchHeader
Videos

No videos yet!

Downloads