ITEM NO. | MDSF58-10-40 |
Weight | 180 g |
Dimensions | 58 × 58 × 65.5 mm |
Automatic Height Adjustment | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
58 mm | 58 mm | 65.5 mm | 180 g |
Components
Component | Material | Finish |
Bolt | Steel | Nickel |
Base | Steel, Teflon Resin | Nickel (Steel) |
Cover | Nitrile Rubber | |
Hex Nut | Steel | Clear Zinc Chromate |