Image coming soon
SG-40M8

LEVELING GLIDE - SG-40M8

Product Specifications
Material
Plastic (POM)
Finish
Dark Gray
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
42.5
Height of Item (in)
1.6875
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
120
Load Capacity (lbs)
265
Automatic Height Adjustment
N
Base Swivel (deg)
20
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M 8 X 1.25
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products

LEVELING GLIDE - MKR-N32M10

$5.00
LEVELING GLIDE - MKR-N32DG32

$6.60