ITEM NO. | VT-DS-E1820 |
Dimensions | 1820 × 20 × 23 mm |
Glass Thickness (mm) | 20 |
Max. Shelf Depth (inch) | 4-1/8 To 17-23/32 |
Max. Shelf Depth (mm) | 105 To 450 |
Max. Shelf Width (inch) | 71-21/32 |
Max. Shelf Width (mm) | 1820 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,820 mm | 20 mm | 23 mm |
Components
Component | Material | Finish |