ITEM NO. | FAD-20 |
Weight | 7711 g |
Dimensions | 125 × 492 × 2400 mm |
Door Max. Thickness (inch) | 01-03-2008 |
Door Max. Thickness (mm) | 35 |
Door Max. Weight (kg) | 20 |
Door Max. Weight (lbs) | 44 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
492 mm | 125 mm |
Components
Component | Material | Finish |
Arm A | Aluminum, Steel | Silver |
Arm B | Aluminum, Steel | Silver |
Connecting Bar | Steel | Silver |
Door Bracket (Top) | Steel | Silver |
Door Bracket (Bottom) | Steel | Silver |
Bar Clamp | Steel | Silver |
End Cap | Polyethylene | Black |