ITEM NO. | FAD-54L |
Door Max. Height (inch) | 93-11/16 |
Door Max. Height (mm) | 2380 |
Door Max. Thickness (inch) | 01/01/2002 |
Door Max. Thickness (mm) | 38 |
Door Max. Weight (kg) | 35 |
Door Max. Weight (lbs) | 77 |
Door Max. Width (inch) | 33-15/32 |
Door Max. Width (mm) | 850 |
Door Min. Thickness (Inch) | 61/64 |
Door Min. Thickness (mm) | 24 |
Door Min. Width (inch) | 31-01-2002 |
Door Min. Width (mm) | 800 |
Lateral Travel | Yes |
Self Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Gas Spring Bracket | Steel | Clear Zinc Chromate |
Screw Pin | Steel | Clear Zinc Chromate |
Bearing Housing | Aluminum | Silver |
Arm Bracket | Steel, Polyacetal | Silver |
Support Arm | Steel, Polyacetal | Silver |
Upper Arm | Aluminum | Silver |
Bottom Arm | Aluminum | Silver |
Gas Spring | Gray | |
Connecting Pipe & Clamp | Steel | Silver |
Bumper | Polyurethane | Clear |
Strip Brush | Gray | |
Aluminum Frame | Aluminum | Anodized |
Glide Base | Steel | Silver |
Frame Bracket | Aluminum | Silver |
Angle Connector | Steel | Clear Zinc Chromate |
Leveling Glide | Steel, Elastomer | Clear Zinc, Chromate, Black |
Frame Connector | Aluminum, Zinc Alloy | Silver, Chromate |