LIN-X600ACD

LATERAL OPENING DOOR HINGE WITH DAMPER - LIN-X600ACD

Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
1018
Length or Depth of Item when closed (mm)
78
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
340
Width of Item (in)
13.4375
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Min. Door Height (mm)
600
Min. Door Height (in)
23.625
Max. Door Width (mm)
650
Max. Door Width (in)
25.5625
Min. Door Width (mm)
550
Min. Door Width (in)
21.625
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
24
Max. Door Weight (lbs)
52.8
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LATERAL OPENING DOOR HINGE WITHOUT DAMPER - LIN-X450A

$87.00
LATERAL OPENING DOOR HINGE 19MM - LIN-X450

$208.00
LATERAL OPENING DOOR HINGE WITHOUT DAMPER - LIN-X600A

$109.00
LATERAL OPENING DOOR HINGE  - LIN-X600

$285.00
LATERAL OPENING DOOR HINGE 14MM - LIN-X450+5

$208.00