ITEM NO. | ET-125T |
Weight | 442 g |
Dimensions | 79.5 × 125 × 72 mm |
Door Max. Thickness (inch) | 01-09-2016 |
Door Max. Thickness (mm) | 40 |
Door Max. Weight (kg) | 80 |
Door Max. Weight (lbs) | 176 |
Door Max. Width (inch) | 47-1/4 |
Door Max. Width (mm) | 1200 |
Door Min. Thickness (Inch) | 01-01-2008 |
Door Min. Thickness (mm) | 28 |
Door Min. Weight (kg) | 30 |
Door Min. Weight (lbs) | 66 |
Door Min. Width (inch) | 27-09-2016 |
Door Min. Width (mm) | 700 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |