XL-CUF110TT

HOOK - XL-CUF110TT

Product Specifications
Material
303 Stainless Steel
Finish
Mirror, Satin
Weight of Item (g)
357
Length or Depth of Item when closed (mm)
112
Length or Depth of Item when closed (in)
4.4375
Height of Item (mm)
198
Height of Item (in)
7.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
32
Load Capacity (lbs)
70
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 224 11/8/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S 316 HANDLE - XL-JSR100TT

$30.00
S/S 316 HANDLE - XL-JS165TT

$38.00
STAINLESS STEEL HANDLE - XL-CUR120TT

$118.00