JFT-260

S/S HOOK - JFT-260

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
380
Length or Depth of Item when closed (mm)
110
Length or Depth of Item when closed (in)
4.375
Height of Item (mm)
260
Height of Item (in)
10.25
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg)
15
Load Capacity (lbs)
33
Undermount Hook
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 X 38
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products