ITEM NO. | JF-80 |
Weight | 95 g |
Dimensions | 80 × 16 × 115 mm |
All-Stainless Steel | Y |
Are Fasteners Included | Y |
Are Fasteners Required | Y |
For Drywall description | No |
For Drywall | N |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 20 |
Load Capacity (lbs) | 44 |
Multi-Prong Hook | N |
Range of Motion (degree) | |
Undermount Hook | N |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
80 mm | 16 mm | 115 mm | 95 g |
Components
Component | Material | Finish |