Product Description
- Load capacity: 1kg (22lbs)
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
72
Height of Item (in)
2.875
Width of Item (mm)
12
Width of Item (in)
0.5
Load Capacity (kg)
10
Load Capacity (lbs)
22
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 16
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files