XL-CUJ45TT

HOOK - XL-CUJ45TT

Product Specifications
Material
303 Stainless Steel
Finish
Mirror, Satin
Weight of Item (g)
48
Length or Depth of Item when closed (mm)
46
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
12
Width of Item (in)
0.5
Load Capacity (kg)
20
Load Capacity (lbs)
44
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S 316 HANDLE - XL-JSR100TT

$30.00
S/S 316 HANDLE - XL-JS165TT

$38.00