XL-CUF170TT

HOOK - XL-CUF170TT

Product Specifications
Material
303 Stainless Steel
Finish
Mirror, Satin
Weight of Item (g)
552
Length or Depth of Item when closed (mm)
173
Length or Depth of Item when closed (in)
6.8125
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
15
Load Capacity (lbs)
33
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
6 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 224 11/8/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S 316 HANDLE - XL-JSR100TT

$30.00
S/S 316 HANDLE - XL-JS165TT

$38.00
STAINLESS STEEL HANDLE - XL-CUR120TT

$118.00