ITEM NO. | PXB-QC05-111-BL |
Weight | 198 g |
Dimensions | 75 × 45 × 61.3 mm |
Load Capacity (kgf) | 10.2 |
Load Capacity (N) | 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 45 mm | 61.3 mm | 198 g |
Components
Component | Material | Finish |
Main Body | Zinc Alloy (ZDC) | Chromate Finish/Matte Black |
Frame | Zinc Alloy (ZDC) | |
Hexagon Socket Set Screw | Stainless Steel |