PXB-QC05-111-GP

LARGE SWAN HOOK - PXB-QC05-111-GP

Product Specifications
Material
Zinc Alloy
Finish
24K Gold Plating
Weight of Item (g)
198
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
61.3
Height of Item (in)
2.4375
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 32 mm
Fasteners Type
Flat Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

LARGE SWAN HOOK - PXB-QC05-111-CR

$30.00
LARGE SWAN HOOK - PXB-QC05-111-BL

$27.00
SMALL SWAN HOOK - PXB-QC05-101-GP

$33.00
SMALL SWAN HOOK - PXB-QC05-101-M

$41.00
SMALL SWAN HOOK - PXB-QC05-101-CR

$25.00