Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1175
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
400
Height of Item (in)
15.75
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
316
CC Length (in)
12.4375
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 COMPLIAT 1/25/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files