ITEM NO. | XL-SB210/M |
Weight | 500 g |
Dimensions | 105 × 25 × 210 mm |
Load Capacity (kg) | 20 (Upper), 38 (Lower) |
Load Capacity (lbs) | 44 (Upper), 83 (Lower) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
105 mm | 25 mm | 210 mm | 500 g |
Components
Component | Material | Finish |