ITEM NO. | SJH-130 |
Weight | 76 g |
Dimensions | 168 × 26.5 × 43 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 24 X 21 |
Bar Shape | Oval |
CC Length (mm) | 130 |
Internal Height (mm) | 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
168 mm | 26.5 mm | 43 mm | 76 g |
Components
Component | Material | Finish |
Cover Cap | Polyamide |