ITEM NO. | TBH-400BL |
Weight | 1300 g |
Dimensions | 400 × 40 × 103.5 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 40 X 30.5 |
Bar Shape | Triangle |
CC Length (Inch) | 4-21/64 |
CC Length (mm) | 110 |
Design Feature | Straight |
Internal Height (mm) | 51 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
400 mm | 40 mm | 103.5 mm | 1,300 g |
Components
Component | Material | Finish |
Bracket | Zinc Alloy | Black |