ITEM NO. | SBH-400BL |
Weight | 893 g |
Dimensions | 400 × 61.2 × 80 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 1-17/64 |
Bar Diameter (mm) | 32.3 |
Bar Shape | Square |
CC Length (Inch) | 12-13/64 |
CC Length (mm) | 310 |
Design Feature | Offset Bar |
Internal Height (mm) | 47.7 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
400 mm | 61.2 mm | 80 mm | 893 g |
Components
Component | Material | Finish |
Bracket | Zinc Alloy | Black |