MDHL-FPC540

LARGE HANDLE WITH LATCH - MDHL-FPC540

Product Specifications
Material
Carbon
Finish
Black
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
500
Height of Item (in)
19.6875
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
540
CC Length (in)
21.25
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE WITH LATCH - MDHL-FPC440

$383.00
LARGE HANDLE WITH LATCH - MDHL-SPC340

$288.80
LARGE HANDLE WITH LATCH - MDHL-FPS740

$63.00
LARGE HANDLE WITH LATCH - MDHL-SPS440

$42.00
LARGE HANDLE WITH LATCH - MDHL-FPS540

$47.00