Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
566
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
400
Height of Item (in)
15.75
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
440
CC Length (in)
17.3125
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files