MDH-PC1200-OHLARGE HANDLE OFFSET POST

Specs
ITEM NO.MDH-PC1200-OH
Weight 1589 g
Dimensions 1264 × 39 × 80.5 mm
RoHS Status

RoHS 2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
1,264 mm 39 mm 80.5 mm 1,589 g

Components

Component Material Finish
Bracket Zinc Alloy Matte Chrome
Fixing Parts Zinc Alloy Matte Chrome
Cover Polyacetal Matte Chrome
Post Zinc Die Cast Chrome
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads