ITEM NO. | MDH-PC1200-IH |
Weight | 1469 g |
Dimensions | 1234 × 39 × 80.5 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 32 |
Bar Shape | Round |
CC Length (Inch) | 47-1/4 |
CC Length (mm) | 1200 |
Style | Inline |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,234 mm | 39 mm | 80.5 mm | 1,469 g |
Components
Component | Material | Finish |
Bracket | Zinc Alloy | Matte Chrome |
Fixing Parts | Zinc Alloy | Matte Chrome |
Cover | Polyacetal | Matte Chrome |
Post | Zinc Die Cast | Chrome |