MDH-PC800-IH

LARGE HANDLE INLINE POST - MDH-PC800-IH

Product Specifications
Material
Carbon Fiber Reinforced Polymer
Finish
Matte Chrome
Weight of Item (g)
1311
Length or Depth of Item when closed (mm)
80.5
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
864
Height of Item (in)
34.0625
Width of Item (mm)
39
Width of Item (in)
1.5625
CC Length (mm)
800
CC Length (in)
31.5
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 15, M8 X 8
Fasteners Type
Hexagonal Bolt, Hex Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE INLINE POST - MDH-PS1200-IH

$190.00
LARGE HANDLE INLINE POST - MDH-PS192-IH

$124.20
LARGE HANDLE INLINE POST - MDH-PC350-IH

$365.00
LARGE HANDLE INLINE POST - MDH-PC500-IH

$500.00
LARGE HANDLE INLINE POST - MDH-PS350-IH

$130.00