ITEM NO. | SYH-128SL-M4 |
Weight | 53 g |
Dimensions | 165 × 17 × 30 mm |
RoHS Status | RoHS 3 |
Load Capacity (kgf) | 51 |
Load Capacity (lbs) | 112.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
165 mm | 17 mm | 30 mm | 53 |
Components
Component | Material | Finish |