ITEM NO. | SLH-3240SH |
Weight | 2030 g |
Dimensions | 87 × 32 × 400 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
87 mm | 32 mm | 400 mm | 2030g |
Components
Component | Material | Finish |
Bracket | Stainless Steel | Satin |
Pipe | 304 Stainless Steel | Satin |