ITEM NO. | SLH-3260SH |
Weight | 2290 g |
Dimensions | 95 × 32 × 600 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 1-1/4 |
Bar Diameter (mm) | 32 |
CC Length (Inch) | 21-5/8 |
CC Length (mm) | 550 |
Internal Height (inch) | 2-1/2 |
Internal Height (mm) | 63 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
95 mm | 32 mm | 600 mm | 2290g |
Components
Component | Material | Finish |
Bracket | Stainless Steel | Satin |
Pipe | 304 Stainless Steel | Satin |