ITEM NO. | SLH-3280SH |
Weight | 2560 g |
Dimensions | 102 × 32 × 800 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
102 mm | 32 mm | 800 mm | 2560g |
Components
Component | Material | Finish |
Bracket | Stainless Steel | Satin |
Pipe | 304 Stainless Steel | Satin |