SYH-224SL-M5

ALUMINUM HANDLE - SYH-224SL-M5

Product Specifications
Material
Aluminum Alloy
Finish
Silver
Weight of Item (g)
105
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
264
Height of Item (in)
10.4375
Width of Item (mm)
20
Width of Item (in)
0.8125
CC Length (mm)
224
CC Length (in)
8.8125
Bar Diameter (mm)
20
Bar Diameter (in)
0.8125
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM HANDLE  - SYH-224SL-M4

$21.30
ALUMINUM HANDLE  - SYH-128SL-M5

$16.30
ALUMINUM HANDLE  - SYH-224BL-M5

$21.30
Image coming soon

$26.50
ALUMINUM HANDLE  - SYH-224BL-M4

$21.30