ITEM NO. | APH-P300-P |
Weight | 139 g |
Dimensions | 329 × 32 × 61 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 25 |
Bar Shape | Round |
CC Length (Inch) | 11-13/16 |
CC Length (mm) | 300 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
329 mm | 32 mm | 61 mm | 139 g |
Components
Component | Material | Finish |
Bracket | Polyamide | Black |
Pipe | Aluminum Alloy | Anodized |