APH-P500

LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P500

Product Description
  • Aluminum pipe handle with 4 different pipe lengths
  • Aluminum pipe can be cut to desired length.
Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
168
Length or Depth of Item when closed (mm)
61
Length or Depth of Item when closed (in)
2.4375
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
529
Width of Item (in)
20.875
CC Length (mm)
500
CC Length (in)
19.6875
Bar Diameter (mm)
25
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm or #20 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P400

$18.50
LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P300

$17.50
LARGE ALUMINUM HANDLE WITH BRACKETS - APH-B

$2.90
LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P600

$37.00
Image coming soon

$26.50