ITEM NO. | APH-B |
Weight | 34 g |
Dimensions | 61 × 59 × 32 mm |
Bar Diameter (mm) | 25 |
Bar Shape | Round |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 61 mm |
Components
Component | Material | Finish |
Bracket | Polyamide | Black |
Pipe | Aluminum Alloy | Anodized |