D-CATCH24/WHT

DURACON CATCH, WHITE - D-CATCH24/WHT

Product Description
  • Grabs and holds doors tightly
Product Specifications
Material
Plastic (POM)
Finish
Natural White
Weight of Item (g)
1.5
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
7.5
Height of Item (in)
0.3125
Width of Item (mm)
24
Width of Item (in)
1
Pull Out Force (kg)
2.7
Pull Out Force (lbs)
5.9
Push In Force (kg)
3.1
Push In Force (lbs)
6.8
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2mm or #2 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 211 compliant as of 7/6/21
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

DURACON CATCH, BLACK - D-CATCH24/BLK

$0.50
KNUCKLE CATCH WHITE - K-CATCH/WHT-T

$1.20
MAGNETIC CATCH - MC0097/WHT

$1.40