TS-36

KNOB - TS-36

Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
36
Width of Item (in)
1.4375
Diameter (mm)
36
Diameter (in)
1.4375
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Required
Y
Fasteners Size
M4 x 25
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE W/ REMOVABLE PIN- TS-243-30S

$43.30
STAINLESS STEEL TORQUE HINGE - HG-TS07

$17.50