FD30UMPKIT - STD FOLDING DOOR W BOTTO

Applications

KIT – STD FOLDING DOOR W BOTTO

Specs
ITEM NO.FD30UMP
Weight 490 g
Door Max. Height (inch)

94-1/2

Door Max. Height (mm)

2400

Door Max. Weight (kg)

15 (Per Door Panel)

Door Max. Weight (lbs)

33( Per Door Panel)

Door Max. Width (inch)

17-03-2004

Door Max. Width (mm)

450

Door Min. Thickness (Inch)

01-03-2016

Door Min. Thickness (mm)

30

Track Installation Type

Back Side Recessed Mount

Overall Length (mm) Width (mm) Height (mm) Weight (g)

Components

Component Material Finish
Side-Mount Upper Roller Steel/Polyacetal Chromate/Brown
Guide Pin Steel/Polyacetal Chromate/White
Pin Insert Jig
Upper Stopper Steel/Polyacetal Chromate/Brown
Bottom Stopper Steel/Polyacetal Chromate/Brown
Recess Mount, Angle Adjustable Center Hinge Steel Black
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads