ITEM NO. | JFR-021205 |
Weight | 598 g |
Dimensions | 64 × 49 × 200 mm |
Door Max. Weight (kg) | 80 |
Door Max. Weight (lbs) | 176 |
Roller/Bracket Type | Surface Mount |
Self Close | Yes |
Track Installation Type | Surface Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
200 mm | 49 mm | 64 mm | 598 g |
Components
Component | Material | Finish |
Cylinder | Aluminum | Silver |
Pin/Shaft | Steel | Plain |
Roller | Nitrile Butadiene Rubber | Black |