ITEM NO. | XL-GH03-48-0CR |
Weight | 129 g |
Dimensions | 49 × 51 mm |
Holes | 3 |
Knuckles | 3 |
Load Capacity (kg/pair) | 12 |
Load Capacity (lbs/pair) | 26.4 |
Max. Door Height (inch) | 35-7/16 |
Max. Door Height (mm) | 900 |
Max. Door Thickness (mm) | 8 |
Max. Door Width (inch) | 25-19/32 |
Max. Door Width (mm) | 650 |
Min. Door Thickness (mm) | 5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
49 mm | 51 mm | 129 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Mirror |
Arm | 304 Stainless Steel | Mirror |
Hinge Pin | 304 Stainless Steel | Plain |
Plate | Zinc Alloy | Chrome |
Pad | Polyethylene | Natural |
Screw | 304 Stainless Steel |