ITEM NO. | IF-360S-19 |
Torque (kg-cm) | 20 – 70 |
Torque (lbs-in) | 17-60 |
Door Min. Weight (kg) | 1.5 |
Door Max. Weight (kg) | 4.0 |
Door Min. Weight (lbs) | 3.3 |
Door Max. Weight (lbs) | 8.8 |
Door Max. Width (mm) | 1200 |
Door Max. Width (inch) | 47-1/4 |
Door Min. Thickness (mm) | 15 |
Door Max. Thickness (mm) | 20 |
Door Min. Thickness (in) | 19/32 |
Door Max. Thickness (inch) | 13/16" |
Components
Component | Material | Finish |
Slide | Steel | Nickel |
Hinge | Steel | Nickel |
Soft-Down Stay | Zinc Alloy | Nickel |