ITEM NO. | IF-360W-19 |
Torque (kg-cm) | 40 – 140 |
Torque (lbs-in) | 34 – 121 |
Door Min. Weight (kg) | 4.5 |
Door Max. Weight (kg) | 6.5 |
Door Min. Weight (lbs) | 9.9 |
Door Max. Weight (lbs) | 11 |
Door Max. Width (mm) | 1200 |
Door Max. Width (inch) | 47-1/4 |
Door Min. Thickness (mm) | 15 |
Door Max. Thickness (mm) | 20 |
Door Min. Thickness (in) | 19/32 |
Door Max. Thickness (inch) | 13/16" |
Components
Component | Material | Finish |
Slide | Steel | Nickel |
Hinge | Steel | Nickel |
Soft-Down Stay | Zinc Alloy | Nickel |